IESNA:LM-63-2002
[TEST]P943610
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-935-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25524
TILT=NONE
208 -1 1 37 11 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2328.3 2313.7 2283.2 2256.7 2250 2252.7 2260.6 2275.2 2288.5 2292.5
2293.8 2313.7 2354.8 2422.5 2535.3 2694.5 2888.2 3121.7 3420.2 3775.7
4179 4672.5 5270.9 5951.4 6683.8 7470.5 8225.3 8576.9 8062.2 6230
3389.6 956.5 293.2 173.8 99.5 41.1 0
2328.3 2320.3 2288.5 2262 2255.3 2256.7 2264.6 2279.2 2291.2 2295.1
2297.8 2319 2358.8 2430.5 2540.6 2701.1 2897.4 3132.3 3438.7 3794.3
4210.8 4719 5341.2 6007.2 6752.7 7559.4 8298.3 8616.7 7981.2 6090.7
3231.8 896.8 283.9 159.2 92.9 37.1 0
2328.3 2317.7 2287.2 2259.3 2247.4 2248.7 2252.7 2260.6 2265.9 2271.3
2279.2 2301.8 2344.2 2411.9 2523.3 2670.6 2859 3081.9 3369.7 3721.3
4160.4 4709.7 5354.4 6070.8 6813.8 7601.8 8346.1 8733.5 8262.5 6578.9
3905.7 1440.8 384.7 191 112.8 43.8 0
2328.3 2312.4 2283.2 2252.7 2236.8 2232.8 2235.4 2236.8 2236.8 2246
2259.3 2284.5 2327 2393.3 2488.8 2629.5 2816.5 3044.7 3332.6 3682.8
4157.8 4725.6 5450 6265.9 7101.7 7921.5 8687 9119.5 8880.7 7636.3
5243 2536.6 764.2 278.6 135.3 42.5 0
2328.3 2312.4 2284.5 2252.7 2232.8 2228.8 2231.5 2231.5 2231.5 2242.1
2265.9 2288.5 2324.3 2381.4 2467.6 2597.6 2786 3020.8 3310 3678.9
4165.7 4814.5 5651.6 6642.6 7661.5 8574.3 9310.6 9777.5 9833.3 9196.5
7333.8 4411.2 1873.3 477.6 160.5 37.1 0
2328.3 2308.4 2280.5 2248.7 2227.5 2223.5 2227.5 2232.8 2232.8 2243.4
2268.6 2287.2 2315 2376.1 2467.6 2597.6 2780.7 3020.8 3315.3 3704.1
4212.2 4910 5846.6 6988.9 8148.4 9155.3 9893 10442.2 10779.2 10564.3
9156.7 6429 3079.2 967.1 205.6 47.8 0
2328.3 2312.4 2283.2 2250 2228.8 2223.5 2226.1 2231.5 2231.5 2242.1
2265.9 2291.2 2327 2385.3 2475.6 2608.2 2794 3027.5 3319.3 3688.1
4175 4825.1 5666.2 6642.6 7650.9 8583.5 9353 9889 9960.6 9260.1
7502.3 4581 1800.3 464.3 134 35.8 0
2328.3 2315 2287.2 2254 2232.8 2227.5 2231.5 2235.4 2239.4 2250
2267.3 2295.1 2340.2 2407.9 2504.7 2638.7 2828.5 3059.3 3347.2 3708
4185.6 4787.9 5516.3 6311 7124.2 7945.4 8724.2 9160.6 8862.1 7696
5392.9 2592.3 773.4 290.5 138 42.5 0
2328.3 2319 2289.8 2258 2240.7 2238.1 2243.4 2254 2263.3 2272.6
2284.5 2308.4 2354.8 2427.8 2536.6 2686.5 2873.6 3100.4 3384.3 3727.9
4163.1 4703 5335.9 6027.1 6748.8 7528.8 8295.7 8681.7 8275.8 6882.8
4348.8 1708.7 489.5 233.5 124.7 50.4 0
2328.3 2321.7 2291.2 2259.3 2244.7 2243.4 2252.7 2271.3 2287.2 2296.5
2305.7 2329.6 2373.4 2447.7 2561.8 2722.3 2918.7 3156.1 3448 3800.9
4209.5 4717.6 5302.7 5959.4 6657.2 7430.7 8167 8456.2 7909.6 6139.8
3364.4 1013.6 309.1 156.5 83.6 33.2 0
2328.3 2320.3 2291.2 2259.3 2244.7 2244.7 2254 2271.3 2288.5 2296.5
2304.4 2324.3 2369.4 2439.7 2552.5 2709.1 2904.1 3152.2 3445.4 3779.7
4181.7 4668.5 5251 5911.6 6577.6 7351.1 8103.3 8458.8 7997.2 6324.2
3583.3 1126.3 326.4 169.8 87.6 30.5 0
